Motion Industries - Free CAD models - Cast Bronze ToughMet3 Alloy Bearing, TMCB324028 - TraceParts
Motion Industries
By Motion Industries

Cast Bronze ToughMet3 Alloy Bearing, TMCB324028

Manufacturer Bunting Bearings, LLC
Description Cast Bronze ToughMet3 Alloy Bearing, 2.0000 in Bore, 2.5000 in OD, 3.5000 in Length, Cast Bronze C96900 ToughMet 3 Material
Manufacturer Part Number TMCB324028
MI Item Number 05644309
Distributor Motion Industries
Motion Internal Description TMCB324028 SLEEVE BEARING
E-Shop link https://motionindustries.com/products/sku/05644309
Bearing Material Cast Bronze C96900 ToughMet 3
Bore Diameter 2.0000 in
Manufacturer UPC Number 717905244797
Operating Temperature Range Max 550 ºF
Outside Diameter 2.5000 in
Overall Length 3.5000 in
Sleeve Bearing Type Alloy Sleeve Bearing
Weight 2 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Weight
1 1 05644309 Cast Bronze ToughMet3 Alloy Bearing, 2.0000 in Bore, 2.5000 in OD, 3.5000 in Length, Cast Bronze C96900 ToughMet 3 Material Cast Bronze C96900 ToughMet 3 2.0000 in 717905244797 Max 550 ºF 2.5000 in 3.5000 in Alloy Sleeve Bearing 2 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map