Motion Industries - Free CAD models - Cast Bronze ToughMet3 Alloy Bearing, TMCB030504 - TraceParts
Motion Industries
By Motion Industries

Cast Bronze ToughMet3 Alloy Bearing, TMCB030504

Manufacturer Bunting Bearings, LLC
Description Cast Bronze ToughMet3 Alloy Bearing, 0.1875 in Bore, 0.3125 in OD, 0.5000 in Length, Cast Bronze C96900 ToughMet 3 Material
Manufacturer Part Number TMCB030504
MI Item Number 05644083
Distributor Motion Industries
Motion Internal Description TMCB030504 SLEEVE BEARING
E-Shop link https://motionindustries.com/products/sku/05644083
Bearing Material Cast Bronze C96900 ToughMet 3
Bore Diameter 0.1875 in
Manufacturer UPC Number 717905242564
Operating Temperature Range Max 550 ºF
Outside Diameter 0.3125 in
Overall Length 0.5000 in
Sleeve Bearing Type Alloy Sleeve Bearing
Weight 0.0083 lb
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Weight
1 1 05644083 Cast Bronze ToughMet3 Alloy Bearing, 0.1875 in Bore, 0.3125 in OD, 0.5000 in Length, Cast Bronze C96900 ToughMet 3 Material Cast Bronze C96900 ToughMet 3 0.1875 in 717905242564 Max 550 ºF 0.3125 in 0.5000 in Alloy Sleeve Bearing 0.0083 lb

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map