Motion Industries - Free CAD models - Cast Bronze Plain Sleeve Bearing, CB182324 - TraceParts
Motion Industries
By Motion Industries

Cast Bronze Plain Sleeve Bearing, CB182324

Manufacturer Bunting Bearings, LLC
Description Cast Bronze Plain Sleeve Bearing, 1.1250 in ID, 1.4375 in OD, 3.0000 in Length, Cast Bronze C93200 (SAE 660) Material
Manufacturer Part Number CB182324
MI Item Number 00012983
Distributor Motion Industries
Motion Internal Description CB 1823-24 BRZ BRG
E-Shop link https://motionindustries.com/products/sku/00012983
Bearing Material Cast Bronze C93200 (SAE 660)
Bore Diameter 1.1250 in
Groove/Plug Type None
Manufacturer UPC Number 717905062858
Material Specification SAE 660 (C932)
Maximum P Value 4000 psi
Maximum PV Value 75000
Maximum V Value 750 fp/min
Operating Temperature Range Max 500 ºF
Outside Diameter 1.4375 in
Overall Length 3.0000 in
Sleeve Bearing Type Plain Sleeve
Standards Met 83-7-7-3;ASTM B505;CDA 932;SAE 660
Weight 0.59 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Groove/Plug Type Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Standards Met Weight
1 1 00012983 Cast Bronze Plain Sleeve Bearing, 1.1250 in ID, 1.4375 in OD, 3.0000 in Length, Cast Bronze C93200 (SAE 660) Material Cast Bronze C93200 (SAE 660) 1.1250 in None 717905062858 SAE 660 (C932) 4000 psi 75000 750 fp/min Max 500 ºF 1.4375 in 3.0000 in Plain Sleeve 83-7-7-3;ASTM B505;CDA 932;SAE 660 0.59 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map