Motion Industries - Free CAD models - Cap Screw Clamping Keyless Bushing C170E-337 - TraceParts
Motion Industries
By Motion Industries

Cap Screw Clamping Keyless Bushing C170E-337

Manufacturer Climax Metal Products
Description Cap Screw Clamping Keyless Bushing, C170 Series, 3.3750 in ID, 4.1732 in OD, 3.7800 in LTB
Part Number C170E-337
MI Item Number 02771783
Distributor Motion Industries
Motion Internal Description C170E-337 KEYLESS LOCKING ASSY
E-Shop link https://www.motionindustries.com/products/sku/02771783
Material Steel
Component Bore Diameter 4.1732 in
Finish / Coating Uncoated
Flange Type Flanged
Harmonization Code 8483.60.8000
Hub Contact Pressure +11327 psi
Inside Diameter 3.3750 in
Keyless Bushing Type Cap Screw Clamping
Length Through Bore 3.7800 in
Maximum Transmitted Thrust 45605 lbf
Maximum Transmitted Torque 61 ft·lb
Mountable Length 3.386 in
Mounting Type Internal
Number of Locking Screws 12
Number of Tapers 1
Outside Diameter 4.1732 in
Overall Length 4.173 in
Series C170
Shaft Contact Pressure +14006 psi
Weight 124.8 oz
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Component Bore Diameter Finish / Coating Flange Type Harmonization Code Hub Contact Pressure Inside Diameter Keyless Bushing Type Length Through Bore Maximum Transmitted Thrust Maximum Transmitted Torque Mountable Length Mounting Type Number of Locking Screws Number of Tapers Outside Diameter Overall Length Series Shaft Contact Pressure Weight
1 1 02771783 Cap Screw Clamping Keyless Bushing, C170 Series, 3.3750 in ID, 4.1732 in OD, 3.7800 in LTB Steel 4.1732 in Uncoated Flanged 8483.60.8000 +11327 psi 3.3750 in Cap Screw Clamping 3.7800 in 45605 lbf 61 ft·lb 3.386 in Internal 12 1 4.1732 in 4.173 in C170 +14006 psi 124.8 oz

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map