Motion Industries - Free CAD models - C96S Tie Rod Air Cylinder C96SDB32-160 - TraceParts
Motion Industries
By Motion Industries

C96S Tie Rod Air Cylinder C96SDB32-160

Manufacturer SMC
Description C96S Tie Rod Air Cylinder, 32 mm Bore, 160 mm Stroke, 12 mm Rod, Basic;MX0 Mount, 1/8 BSPP Ports
Manufacturer Part Number C96SDB32-160
MI Item Number 05215558
Distributor Motion Industries
Motion Internal Description C96SDB32-160 CYLINDER, TIE ROD
E-Shop link https://www.motionindustries.com/products/sku/05215558
Alignment Coupler / Floating Joint JA30-10-125
Angled Pivot Bracket - Ball Joint ES5032
Angled Pivot Bracket - Plain E5032
Bore Diameter 32 mm
Clevis Mount (Detachable) - MP2 D5032, DS5032 (For ES Accessory)
Cushion Type Air Cushion Both Ends
Cylinder Type Metric
Eye Mount - MP4 (Plain) C5032
Eye Mount - MP6 (Ball Joint) CS5032
Flange Mount - MF1/MF2 F5032
Foot Mounts - MS1 L5032
Locking Position Without Locks
Lube Style Non-lube
Maximum Operating Pressure 145 psi
Minimum Operating Pressure 7 psi
Mounting Type Basic;MX0
Operating Pressure Range 7 to 145 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetic Piston, Switch Ready
Overall Height 47 mm
Overall Length 306 mm
Overall Width 47 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPP
Port Thread Standard BSPP
Proof Pressure 218 psi
Pull Force at 100 psi 484 N
Push Force at 100 psi 563 N
Rod - Thread Size M10x1.25 Male Thread
Rod Clevis GKM10-20 Steel
Rod Gender Male
Rod Size 12 mm
Rod Thread Standard ISO
Rod Type Single Rod
Seal Kit CS95-32
Series C96S
Sperical Rod Eye KJ10D Female Thread
Standards Met ISO 15552
Stroke Length 160 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Alignment Coupler / Floating Joint Angled Pivot Bracket - Ball Joint Angled Pivot Bracket - Plain Bore Diameter Clevis Mount (Detachable) - MP2 Cushion Type Cylinder Type Eye Mount - MP4 (Plain) Eye Mount - MP6 (Ball Joint) Flange Mount - MF1/MF2 Foot Mounts - MS1 Locking Position Lube Style Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod - Thread Size Rod Clevis Rod Gender Rod Size Rod Thread Standard Rod Type Seal Kit Series Sperical Rod Eye Standards Met Stroke Length
1 1 05215558 C96S Tie Rod Air Cylinder, 32 mm Bore, 160 mm Stroke, 12 mm Rod, Basic;MX0 Mount, 1/8 BSPP Ports JA30-10-125 ES5032 E5032 32 mm D5032, DS5032 (For ES Accessory) Air Cushion Both Ends Metric C5032 CS5032 F5032 L5032 Without Locks Non-lube 145 psi 7 psi Basic;MX0 7 to 145 psi 14 to 140°F Magnetic Piston, Switch Ready 47 mm 306 mm 47 mm Double-Acting Female 1/8 BSPP BSPP 218 psi 484 N 563 N M10x1.25 Male Thread GKM10-20 Steel Male 12 mm ISO Single Rod CS95-32 C96S KJ10D Female Thread ISO 15552 160 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map