Motion Industries - Free CAD models - Bushing Bore Roller Chain Sprocket, D50CTL36 - TraceParts
Motion Industries
By Motion Industries

Bushing Bore Roller Chain Sprocket, D50CTL36

Manufacturer Tsubaki (UST)
Description Bushing Bore Roller Chain Sprocket, Steel Material, 36 Teeth, 1/2 to 2-1/2 in Bore Range
Part Number D50CTL36
MI Item Number 00178711
Distributor Motion Industries
Motion Internal Description D50CTL36 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00178711
Material Steel
Bushing Bore Range 1/2 to 2-1/2 in
Bushing Size 2517
Bushing Type Taper Locking
Chain Number & Pitch 50 / 5/8 in
Hub Diameter 4-1/4 in
Length Through Bore 1.7500 in
Number of Hubs 2
Number of Strands Across 2
Number of Teeth 36
Outside Diameter 7.519 in
Overall Width 1-3/4 in
Pitch Diameter 7.171 in
Pitch Type Single
Tooth Width 0.332 in
Weight 9.30 lbs
Width Across Tooth Sets 1.045 in
CAD models
Share

Product selection

Index Selector MI Item Number Material Bushing Bore Range Bushing Size Bushing Type Chain Number & Pitch Hub Diameter Length Through Bore Number of Hubs Number of Strands Across Number of Teeth Outside Diameter Overall Width Pitch Diameter Pitch Type Tooth Width Weight Width Across Tooth Sets
1 1 00178711 Steel 1/2 to 2-1/2 in 2517 Taper Locking 50 / 5/8 in 4-1/4 in 1.7500 in 2 2 36 7.519 in 1-3/4 in 7.171 in Single 0.332 in 9.30 lbs 1.045 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map