Motion Industries - Free CAD models - Bushing Bore Roller Chain Sprocket, 80SF28 - TraceParts
Motion Industries
By Motion Industries

Bushing Bore Roller Chain Sprocket, 80SF28

Manufacturer Tsubaki (UST)
Description Bushing Bore Roller Chain Sprocket, Steel Material, 28 Teeth, 2-13/16 to 2-15/16 in Bore Range
Part Number 80SF28
MI Item Number 00175760
Distributor Motion Industries
Motion Internal Description 80SF28 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00175760
Material Steel
Bushing Bore Range 2-13/16 to 2-15/16 in
Bushing Size SF
Bushing Type QD
Chain Number & Pitch 80 / 1 in
Hub Diameter 5 in
Hub Projection 1-23/64 in
Length Through Bore 1.2500 in
Number of Hubs 1
Number of Strands Across 1
Number of Teeth 28
Outside Diameter 9.475 in
Overall Width 2-1/8 in
Pitch Diameter 8.931 in
Pitch Type Single
Tooth Width 0.575 in
Weight 10.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bushing Bore Range Bushing Size Bushing Type Chain Number & Pitch Hub Diameter Hub Projection Length Through Bore Number of Hubs Number of Strands Across Number of Teeth Outside Diameter Overall Width Pitch Diameter Pitch Type Tooth Width Weight
1 1 00175760 Steel 2-13/16 to 2-15/16 in SF QD 80 / 1 in 5 in 1-23/64 in 1.2500 in 1 1 28 9.475 in 2-1/8 in 8.931 in Single 0.575 in 10.00 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map