Motion Industries - Free CAD models - Bushing Bore Roller Chain Sprocket, 35SH45 - TraceParts
Motion Industries
By Motion Industries

Bushing Bore Roller Chain Sprocket, 35SH45

Manufacturer Tsubaki (UST)
Description Bushing Bore Roller Chain Sprocket, 35 Teeth
Part Number 35SH45
MI Item Number 00174671
Distributor Motion Industries
Motion Internal Description 35SH45 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00174671
Bushing Size SH
Bushing Type QD
Chain Number & Pitch 35 / 3/8 in
Number of Strands Across 1
Number of Teeth 35
Weight 1.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bushing Size Bushing Type Chain Number & Pitch Number of Strands Across Number of Teeth Weight
1 1 00174671 SH QD 35 / 3/8 in 1 35 1.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map