Motion Industries - Free CAD models - Booster Regulator VBA11A-02G - TraceParts
Motion Industries
By Motion Industries

Booster Regulator VBA11A-02G

Manufacturer SMC
Description Booster Regulator, 2.40 lbs, Body Size 11A
Part Number VBA11A-02G
MI Item Number 04897082
Distributor Motion Industries
Motion Internal Description VBA11A-02G BOOSTER REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/04897082
Body Size 11A
Knob Type Handle
Thread Standard Rc
Weight 2.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Knob Type Thread Standard Weight
1 1 04897082 Booster Regulator, 2.40 lbs, Body Size 11A 11A Handle Rc 2.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map