Motion Industries - Free CAD models - Bearing Lock Washer, AW00 - TraceParts
Motion Industries
By Motion Industries

Bearing Lock Washer, AW00

Manufacturer NTN Bearing Company
Description Bearing Lock Washer, 13.5 mm Face Dia., Low Carbon Steel
Part Number AW00
MI Item Number 03470526
Distributor Motion Industries
Motion Internal Description AW00
E-Shop link https://motionindustries.com/products/sku/03470526
Material Low Carbon Steel
Bore Diameter 10 mm
Compatible Lock Nut Number AN00
Face Diameter 13.5 mm
Key Width 3 mm
Number of Tangs 9
Outside Diameter Over Tangs 21 mm
Series AW
Tang Thickness 1 mm
Tang Width 3 mm
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Compatible Lock Nut Number Face Diameter Key Width Number of Tangs Outside Diameter Over Tangs Series Tang Thickness Tang Width Weight
1 1 03470526 Bearing Lock Washer, 13.5 mm Face Dia., Low Carbon Steel Low Carbon Steel 10 mm AN00 13.5 mm 3 mm 9 21 mm AW 1 mm 3 mm 0.01 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map