Motion Industries - Free CAD models - Bearing Isolator 29602-7530 - TraceParts
Motion Industries
By Motion Industries

Bearing Isolator 29602-7530

Manufacturer Garlock
Description KLOZURE® GUARDIAN™ GUARDIAN® Bearing Isolator - Bronze - Flanged Design, 4.6153 in Shaft Dia., 5.7600 in OD, 0.7000 in Wide, Labyrinth Lip
Part Number 29602-7530
MI Item Number 06150439
Distributor Motion Industries
Motion Internal Description 29602-7530 GUARDIAN|BRONZE|FLANGE
E-Shop link https://motionindustries.com/products/sku/06150439
Continuous Temperature Range -22 to 400°F
Harmonization Code 8487900040.US
Lip Material Labyrinth
Maximum Shaft Surface Speed 12000 fpm
Misalignment Tolerance 0.020 in
Outside Diameter 5.7600 in
Pressure Tolerance Ambient
Shaft Diameter 4.6153 in
Weight 2.82 lbs
Width 0.7000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Continuous Temperature Range Harmonization Code Lip Material Maximum Shaft Surface Speed Misalignment Tolerance Outside Diameter Pressure Tolerance Shaft Diameter Weight Width
1 1 06150439 KLOZURE® GUARDIAN™ GUARDIAN® Bearing Isolator - Bronze - Flanged Design, 4.6153 in Shaft Dia., 5.7600 in OD, 0.7000 in Wide, Labyrinth Lip -22 to 400°F 8487900040.US Labyrinth 12000 fpm 0.020 in 5.7600 in Ambient 4.6153 in 2.82 lbs 0.7000 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map