Motion Industries - Free CAD models - Bearing Isolator 29602-4321 - TraceParts
Motion Industries
By Motion Industries

Bearing Isolator 29602-4321

Manufacturer Garlock
Description Garlock KLOZURE GUARDIANΓ Bearing Isolator/Labyrinth Seal, Flanged, Bronze, 2.750 in Shaft, 4.130 in Bore, 0.700 in Width, 0.325 in Flange
Part Number 29602-4321
MI Item Number 06150041
Distributor Motion Industries
Motion Internal Description 29602-4321 GUARDIAN|BRONZE|FLANGE
E-Shop link https://motionindustries.com/products/sku/06150041
Maximum Shaft Surface Speed 12000 fpm
Misalignment Tolerance 0.020 in
O-Ring Material FKM
Operating Temperature Range -22 to 400 °F
Outside Diameter 4.1300 in
Pressure Tolerance Ambient
Rotor/Stator Material Bronze
Shaft Diameter 2.7500 in
Type / Style Construction Guardian
Width 0.7000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Maximum Shaft Surface Speed Misalignment Tolerance O-Ring Material Operating Temperature Range Outside Diameter Pressure Tolerance Rotor/Stator Material Shaft Diameter Type / Style Construction Width
1 1 06150041 Garlock KLOZURE GUARDIANΓ Bearing Isolator/Labyrinth Seal, Flanged, Bronze, 2.750 in Shaft, 4.130 in Bore, 0.700 in Width, 0.325 in Flange 12000 fpm 0.020 in FKM -22 to 400 °F 4.1300 in Ambient Bronze 2.7500 in Guardian 0.7000 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map