Motion Industries
By Motion Industries

Bearing Isolator 29602-3695

Manufacturer Garlock
Description KLOZURE® GUARDIAN™ GUARDIAN® Bearing Isolator - Bronze - Flanged Design, 2.8125 in Shaft Dia., 3.8450 in OD, 0.7000 in Wide, Labyrinth Lip
Part Number 29602-3695
MI Item Number 06149947
Distributor Motion Industries
Motion Internal Description 29602-3695 GUARDIAN|BRONZE|FLANGE
E-Shop link https://motionindustries.com/products/sku/06149947
Continuous Temperature Range -22 to 400°F
Harmonization Code 3926904590.US
Lip Material Labyrinth
Maximum Shaft Surface Speed 12000 fpm
Misalignment Tolerance 0.020 in
Outside Diameter 3.8450 in
Pressure Tolerance Ambient
Shaft Diameter 2.8125 in
Weight 1.86 lbs
Width 0.7000 in
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map