Motion Industries
By Motion Industries

Bearing Isolator 29602-3228

Manufacturer Garlock
Description KLOZURE® GUARDIAN™ GUARDIAN® Bearing Isolator - Bronze - Flanged Design, 3.4706 in Shaft Dia., 4.4700 in OD, 0.7000 in Wide, Labyrinth Lip
Part Number 29602-3228
MI Item Number 06149873
Distributor Motion Industries
Motion Internal Description 29602-3228 GUARDIAN|BRONZE|FLANGE
E-Shop link https://motionindustries.com/products/sku/06149873
Continuous Temperature Range -22 to 400°F
Harmonization Code 8487900040.US
Lip Material Labyrinth
Maximum Shaft Surface Speed 12000 fpm
Misalignment Tolerance 0.020 in
Outside Diameter 4.4700 in
Pressure Tolerance Ambient
Shaft Diameter 3.4706 in
Weight 1.97 lbs
Width 0.7000 in
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map