Motion Industries - Free CAD models - Bearing End Cap, CF35 - TraceParts
Motion Industries
By Motion Industries

Bearing End Cap, CF35

Manufacturer NTN Bearing Company
Description Bearing End Cap, 32 mm Compatible Bore, Polymer Material
Part Number CF35
MI Item Number 07144667
Distributor Motion Industries
Motion Internal Description CF35 1-1/4" AND 1-7/16" CLOSED END CAPS
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=07144667
Material Polymer
Compatible Bore Diameter 32 mm
End Cap Type Closed End Cap
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Compatible Bore Diameter End Cap Type
1 1 07144667 Bearing End Cap, 32 mm Compatible Bore, Polymer Material Polymer 32 mm Closed End Cap

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map