Motion Industries - Free CAD models - Ball Thrust Bearing, 52209 - TraceParts
Motion Industries
By Motion Industries

Ball Thrust Bearing, 52209

Manufacturer FAG (Schaeffler)
Description Ball Thrust Bearing, 35 mm ID, 73 mm OD, 37 mm Width, Steel Cage
Part Number 52209
MI Item Number 00133568
Distributor Motion Industries
Motion Internal Description 52209 DOUBLE DIRECTION THRUST BALL
E-Shop link https://motionindustries.com/products/sku/00133568
Bearing Material Steel
Bore Diameter 35 mm
Cage Material Steel
Dynamic Load Capacity 8800 lbf
Fillet Radius 1 mm
Maximum RPM 3600 RPM
Operating Temperature Range -30 to +150 °C
Outside Diameter 73 mm
Outside Diameter Design Straight
Overall Width 37 mm
Precision Rating Not Rated
Race Type Flat
Separable or Banded Separable
Series 52200
Standards Met DIN 711;ISO 104
Static Load Capacity 18000 lbf
Thrust Bearing Type Double-Direction
Weight 1.36 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Dynamic Load Capacity Fillet Radius Maximum RPM Operating Temperature Range Outside Diameter Outside Diameter Design Overall Width Precision Rating Race Type Separable or Banded Series Standards Met Static Load Capacity Thrust Bearing Type Weight
1 1 00133568 Ball Thrust Bearing, 35 mm ID, 73 mm OD, 37 mm Width, Steel Cage Steel 35 mm Steel 8800 lbf 1 mm 3600 RPM -30 to +150 °C 73 mm Straight 37 mm Not Rated Flat Separable 52200 DIN 711;ISO 104 18000 lbf Double-Direction 1.36 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map