Motion Industries - Free CAD models - Ball Thrust Bearing, 51213 - TraceParts
Motion Industries
By Motion Industries

Ball Thrust Bearing, 51213

Manufacturer NTN Bearing Company
Description Ball Thrust Bearing, Single-Direction, 65 mm Bore, 100 mm OD, 27 mm Width, Separable
Part Number 51213
MI Item Number 02747601
Distributor Motion Industries
Motion Internal Description 51213 BRG
E-Shop link https://motionindustries.com/products/sku/02747601
Bearing Material High Carbon Chrome Steel
Bore Diameter 65 mm
Cage Material Steel
Dynamic Load Capacity 75000 N
Fillet Radius 1 mm
Maximum RPM 2700 rpm
Operating Temperature Range -40 to 120 ºC
Outside Diameter 100 mm
Outside Diameter Design Straight
Overall Width 27 mm
Precision Rating ISO Class 0
Separable or Banded Separable
Static Load Capacity 189000 N
Thrust Bearing Type Single-Direction
Weight 1.64 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Dynamic Load Capacity Fillet Radius Maximum RPM Operating Temperature Range Outside Diameter Outside Diameter Design Overall Width Precision Rating Separable or Banded Static Load Capacity Thrust Bearing Type Weight
1 1 02747601 Ball Thrust Bearing, Single-Direction, 65 mm Bore, 100 mm OD, 27 mm Width, Separable High Carbon Chrome Steel 65 mm Steel 75000 N 1 mm 2700 rpm -40 to 120 ºC 100 mm Straight 27 mm ISO Class 0 Separable 189000 N Single-Direction 1.64 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map