Motion Industries - Free CAD models - Ball Thrust Bearing, 51164 - TraceParts
Motion Industries
By Motion Industries

Ball Thrust Bearing, 51164

Manufacturer NTN Bearing Company
Description Ball Thrust Bearing, Single-Direction, 320 mm Bore, 396 mm OD, 63 mm Width, Separable
Part Number 51164
MI Item Number 00133036
Distributor Motion Industries
Motion Internal Description 51164 BRG
E-Shop link https://motionindustries.com/products/sku/00133036
Bearing Material High Carbon Chrome Steel
Bore Diameter 320 mm
Cage Material Brass
Dynamic Load Capacity 365000 N
Fillet Radius 2 mm
Maximum RPM 790 rpm
Operating Temperature Range -40 to 120 ºC
Outside Diameter 396 mm
Outside Diameter Design Straight
Overall Width 63 mm
Precision Rating ISO Class 0
Separable or Banded Separable
Static Load Capacity 1660000 N
Thrust Bearing Type Single-Direction
Weight 38.36 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Dynamic Load Capacity Fillet Radius Maximum RPM Operating Temperature Range Outside Diameter Outside Diameter Design Overall Width Precision Rating Separable or Banded Static Load Capacity Thrust Bearing Type Weight
1 1 00133036 Ball Thrust Bearing, Single-Direction, 320 mm Bore, 396 mm OD, 63 mm Width, Separable High Carbon Chrome Steel 320 mm Brass 365000 N 2 mm 790 rpm -40 to 120 ºC 396 mm Straight 63 mm ISO Class 0 Separable 1660000 N Single-Direction 38.36 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map