Motion Industries - Free CAD models - Ball Thrust Bearing, 51144 - TraceParts
Motion Industries
By Motion Industries

Ball Thrust Bearing, 51144

Manufacturer NTN Bearing Company
Description Ball Thrust Bearing, Single-Direction, 220 mm Bore, 267 mm OD, 37 mm Width, Separable
Part Number 51144
MI Item Number 00132997
Distributor Motion Industries
Motion Internal Description 51144 BRG
E-Shop link https://motionindustries.com/products/sku/00132997
Bearing Material High Carbon Chrome Steel
Bore Diameter 220 mm
Cage Material Steel
Dynamic Load Capacity 177000 N
Fillet Radius 1.1 mm
Maximum RPM 1300 rpm
Operating Temperature Range -40 to 120 ºC
Outside Diameter 267 mm
Outside Diameter Design Straight
Overall Width 37 mm
Precision Rating ISO Class 0
Separable or Banded Separable
Static Load Capacity 740000 N
Thrust Bearing Type Single-Direction
Weight 8.82 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Dynamic Load Capacity Fillet Radius Maximum RPM Operating Temperature Range Outside Diameter Outside Diameter Design Overall Width Precision Rating Separable or Banded Static Load Capacity Thrust Bearing Type Weight
1 1 00132997 Ball Thrust Bearing, Single-Direction, 220 mm Bore, 267 mm OD, 37 mm Width, Separable High Carbon Chrome Steel 220 mm Steel 177000 N 1.1 mm 1300 rpm -40 to 120 ºC 267 mm Straight 37 mm ISO Class 0 Separable 740000 N Single-Direction 8.82 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map