Motion Industries - Free CAD models - Ball Insert Bearing, UEL211-203D1 - TraceParts
Motion Industries
By Motion Industries

Ball Insert Bearing, UEL211-203D1

Manufacturer NTN Bearing Company
Description Ball Insert Bearing, 2.1875 in Bore, 3.9370 in OD, Eccentric Collar, Contact Seal
Part Number UEL211-203D1
MI Item Number 00584470
Distributor Motion Industries
Motion Internal Description UEL211-203D1 BRG
E-Shop link https://motionindustries.com/products/sku/00584470
Bearing Material Through Hardened Steel
Bore Diameter 2.1875 in
Bore Type Round
Duty Type Standard Duty
Fillet Radius 0.0787 in
Finish/Coating Uncoated
Inner Ring Width 2.1850 in
Locking Device Eccentric Collar
Maximum RPM 2900 RPM
Operating Temperature Range -40 to 250 ºF
Outer Ring Width 0.9843 in
Outside Diameter 3.9370 in
Overall Width 2.8110 in
Radial Dynamic Load Capacity 9800 lbf
Radial Static Load Capacity 6550 lbf
Seal Type Contact Seal
Series UEL2
Weight 2.25 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Duty Type Fillet Radius Finish/Coating Inner Ring Width Locking Device Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Seal Type Series Weight
1 1 00584470 Ball Insert Bearing, 2.1875 in Bore, 3.9370 in OD, Eccentric Collar, Contact Seal Through Hardened Steel 2.1875 in Round Standard Duty 0.0787 in Uncoated 2.1850 in Eccentric Collar 2900 RPM -40 to 250 ºF 0.9843 in 3.9370 in 2.8110 in 9800 lbf 6550 lbf Contact Seal UEL2 2.25 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map