Motion Industries - Free CAD models - Axial Needle Roller Bearing Cage, AXK0414TV - TraceParts
Motion Industries
By Motion Industries

Axial Needle Roller Bearing Cage, AXK0414TV

Manufacturer INA (Schaeffler)
Description Axial Needle Roller Bearing Cage, ID, 14 mm OD
Part Number AXK0414TV
MI Item Number 00085487
Distributor Motion Industries
Motion Internal Description AXK0414TN THRUST NEEDLE CAGE ASSEMBLY
E-Shop link https://motionindustries.com/products/sku/00085487
Bearing Width 2 mm
Bore Diameter 4 mm
Cage Material Nylon
Operating Temperature Range -20 to +120 °C
Outside Diameter 14 mm
Thrust Bearing Type Roller & Cage Assembly
Weight 0.02 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Width Bore Diameter Cage Material Operating Temperature Range Outside Diameter Thrust Bearing Type Weight
1 1 00085487 Axial Needle Roller Bearing Cage, ID, 14 mm OD 2 mm 4 mm Nylon -20 to +120 °C 14 mm Roller & Cage Assembly 0.02 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map