Motion Industries - Free CAD models - A-Plate Sprocket, 120A9 - TraceParts
Motion Industries
By Motion Industries

A-Plate Sprocket, 120A9

Manufacturer Tsubaki (UST)
Description A-Plate Sprocket, 120 / 1-1/2 in, 9 Teeth, 1.2500 in Bore
Part Number 120A9
MI Item Number 00162158
Distributor Motion Industries
Motion Internal Description 120A9 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00162158
Material Steel
Bore Diameter 1.2500 in
Bore Range 1.2500 to 2.5800 in
Chain Number & Pitch 120 / 1-1/2 in
Hub Style A
Number of Hubs 0
Number of Strands Across 1
Number of Teeth 9
Pitch Diameter 4.3860 in
Tooth Width 0.9240 in
Type Rough Stock
Weight 3.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Range Chain Number & Pitch Hub Style Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Tooth Width Type Weight
1 1 00162158 Steel 1.2500 in 1.2500 to 2.5800 in 120 / 1-1/2 in A 0 1 9 4.3860 in 0.9240 in Rough Stock 3.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map