Motion Industries
By Motion Industries

Antistatic Polyurethane Tubing TAU0425B-20

Manufacturer SMC
Description Antistatic Polyurethane Tubing, Air Only, 0.54 lbs, 4 mm, 0.156 in
Part Number TAU0425B-20
MI Item Number 02004139
Distributor Motion Industries
Motion Internal Description TAU0425B-20 TUBING 20 METER (ANTI-ST
E-Shop link https://www.motionindustries.com/products/sku/02004139
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Black
Fluid Type Air
Hardness Shore A 95
Length 20 m
Maximum Operating Temperature 104 °F
Minimum Bend Radius 10 mm
Minimum Operating Temperature 32 °F
Operating Pressure at Room Temp 131 psi
Physical Resistance Abrasion;Chemical;Cut;Electro-Static;Kink
Tube Inner Diameter 2.5 mm;0.098 in
Tube Material Conductive Polyurethane
Tube Outer Diameter 4 mm;0.156 in
Typical Applications Antistatic;General Purpose Air
Weight 0.54 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map