Motion Industries - Free CAD models - Angular Gripper MHCA2-6S - TraceParts
Motion Industries
By Motion Industries

Angular Gripper MHCA2-6S

Manufacturer SMC
Description Angular Gripper, Single-Acting (Normally Open), 2 Finger Standard (Compact Style)
Manufacturer Part Number MHCA2-6S
MI Item Number 04255312
Distributor Motion Industries
Motion Internal Description MHCA2-6S
E-Shop link https://www.motionindustries.com/products/sku/04255312
Body Option Side Ported
Bore Diameter 6 mm
Finger Type 2 Finger Standard (Compact Style)
Gripper Type Angular
Gripping Moment 0.024 N-m
Maximum Operating Pressure 87 psi
Minimum Operating Pressure 44 psi
Operating Pressure Range 44 psi to 87 psi
Operating Temperature Range 14 °F to 140 °F
Overall Height 10 mm
Overall Length 48 mm
Overall Width 20 mm
Piston Action Single-Acting (Normally Open)
Port Gender Female
Port Size M3x0.5
Weight 0.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Option Bore Diameter Finger Type Gripper Type Gripping Moment Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Weight
1 1 04255312 Angular Gripper, Single-Acting (Normally Open), 2 Finger Standard (Compact Style) Side Ported 6 mm 2 Finger Standard (Compact Style) Angular 0.024 N-m 87 psi 44 psi 44 psi to 87 psi 14 °F to 140 °F 10 mm 48 mm 20 mm Single-Acting (Normally Open) Female M3x0.5 0.06 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map