Motion Industries
By Motion Industries

Angular Contact Bearings, 7317 BEGAP

Manufacturer SKF
Description Angular Contact Bearings
Manufacturer Part Number 7317 BEGAP
MI Item Number 07659466
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/07659466
Weight 9.606 lbs
Axial Load Light preload
Bearing Material Steel
Bearing Type Unmounted ball bearing
Bore Diameter 85 mm
Bore Type Cylindrical
Cage Material Polyamide
Contact Angle 40 °
Duplex Type Single
Dynamic Load Capacity 35060
Element Material Bearing steel
Inner Ring Width 41 mm
Manufacturer UPC Number 7316577151117
Outer Ring Width 41 mm
Outside Diameter 180 mm
Overall Width 41 mm
Row Type & Fill Slot 1
Series 7300
UPC_NO 7316577151117
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map