Motion Industries
By Motion Industries

Angular Contact Bearing, 7413 BCBM

Manufacturer SKF
Description Angular Contact Bearing - 65 mm Bore, 160 mm OD, 37 mm Width, Open, 40 ° Contact Angle
Manufacturer Part Number 7413 BCBM
MI Item Number 00061319
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00061319
Weight 8.35 lbs
Axial Load Normal axial clearance
Bearing Material Steel
Bearing Type Unmounted ball bearing
Bore Diameter 65 mm
Bore Type Cylindrical
Cage Material Brass
Closure Type Open
Contact Angle 40 °
Duplex Type Single
Dynamic Load Capacity 29210
Element Material Bearing steel
Fillet Radius 2 mm
Finish/Coating Uncoated
Inner Ring Width 37 mm
Manufacturer UPC Number 7316571267166
Maximum RPM 5300 rpm
Outer Ring Width 37 mm
Outside Diameter 160 mm
Overall Width 37 mm
Precision Rating ABEC 3 (ISO Class 6)
Radial Dynamic Load Capacity 130 kN
Radial Static Load Capacity 96.5 kN
Row Type & Fill Slot Single-Row Non-Fill Slot
Series 74
Type of Bearing Angular Contact Bearing
UPC_NO 7316571267166
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map