Motion Industries
By Motion Industries

Angular Contact Bearing, 7311 BECBM

Manufacturer SKF
Description Angular Contact Bearing - 55 mm Bore, 120 mm OD, 29 mm Width, Open, 40 ° Contact Angle
Manufacturer Part Number 7311 BECBM
MI Item Number 00060468
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00060468
Weight 3.37 lbs
Axial Load Normal axial clearance
Bearing Material Steel
Bearing Type Unmounted ball bearing
Bore Diameter 55 mm
Bore Type Cylindrical
Cage Material Brass
Closure Type Open
Contact Angle 40 °
Duplex Type Single
Dynamic Load Capacity 19100
Element Material Bearing steel
Fillet Radius 2 mm
Finish/Coating Uncoated
Inner Ring Width 29 mm
Manufacturer UPC Number 7316576634383
Maximum RPM 7000 rpm
Outer Ring Width 29 mm
Outside Diameter 120 mm
Overall Width 29 mm
Precision Rating ABEC 3 (ISO Class 6)
Radial Dynamic Load Capacity 85 kN
Radial Static Load Capacity 60 kN
Row Type & Fill Slot Single-Row Non-Fill Slot
Series 73
Type of Bearing Angular Contact Bearing
UPC_NO 7316576634383
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map