Motion Industries - Free CAD models - Angular Contact Bearing, 7205B - TraceParts
Motion Industries
By Motion Industries

Angular Contact Bearing, 7205B

Manufacturer NTN Bearing Company
Description Angular Contact Bearing, 25 mm ID, 52 mm OD, 15 mm Width, 40 ° Contact, ISO Class 0, Open
Part Number 7205B
MI Item Number 00059148
Distributor Motion Industries
Motion Internal Description 7205B BRG
E-Shop link https://motionindustries.com/products/sku/00059148
Bearing Material High Carbon Chrome Steel
Bore Diameter 25 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Contact Angle 40 °
Fillet Radius 1 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 16000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 15 mm
Outside Diameter 52 mm
Overall Width 15 mm
Precision Rating ISO Class 0
Radial Dynamic Load Capacity 14800 N
Radial Static Load Capacity 9400 N
Row Type & Fill Slot Single-Row Non-Fill Slot
Series 72B
Snap Ring Included Without Snap Ring
Weight 0.29 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Contact Angle Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Row Type & Fill Slot Series Snap Ring Included Weight
1 1 00059148 Angular Contact Bearing, 25 mm ID, 52 mm OD, 15 mm Width, 40 ° Contact, ISO Class 0, Open High Carbon Chrome Steel 25 mm Round Steel Open 40 ° 1 mm Uncoated C0 16000 rpm -40 to 120 ºC 15 mm 52 mm 15 mm ISO Class 0 14800 N 9400 N Single-Row Non-Fill Slot 72B Without Snap Ring 0.29 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map