Motion Industries - Free CAD models - Air Slide Table MXS6-20 - TraceParts
Motion Industries
By Motion Industries

Air Slide Table MXS6-20

Manufacturer SMC
Description Air Slide Table, 6 mm Bore Dia., 20 mm Stroke, Port Size: M3x0.5
Manufacturer Part Number MXS6-20
MI Item Number 02547467
Distributor Motion Industries
Motion Internal Description MXS6-20 AIR SLIDE TABLE
E-Shop link https://www.motionindustries.com/products/sku/02547467
Adjuster Option None
Bearings Included Cross Roller Bearing
Bore Diameter 6 mm
Magnet Included Magnet Included
Maximum Applied Force 40 N
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Auto Switches 0
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 20 mm
Overall Length 58 mm
Overall Width 32 mm
Piston Action Double-Acting
Port Size M3x0.5
Proof Pressure +1.05 Mpa
Slide Table Type Air Slide Table (MXS Series)
Stroke Length 20 mm
Thread Standard ISO
Weight 0.33 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Adjuster Option Bearings Included Bore Diameter Magnet Included Maximum Applied Force Maximum Operating Pressure Minimum Operating Pressure Number of Auto Switches Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure Slide Table Type Stroke Length Thread Standard Weight
1 1 02547467 Air Slide Table, 6 mm Bore Dia., 20 mm Stroke, Port Size: M3x0.5 None Cross Roller Bearing 6 mm Magnet Included 40 N +0.7 Mpa2 +0.15 Mpa 0 +0.15 to +0.7 Mpa -10 to +60 °C 20 mm 58 mm 32 mm Double-Acting M3x0.5 +1.05 Mpa Air Slide Table (MXS Series) 20 mm ISO 0.33 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map