Motion Industries - Free CAD models - Air Slide Table MXS25-75BT - TraceParts
Motion Industries
By Motion Industries

Air Slide Table MXS25-75BT

Manufacturer SMC
Description Air Slide Table, 25 mm Bore Dia., 75 mm Stroke, Shock Absorber (Retraction End), Port Size: 1/8 BSPT
Manufacturer Part Number MXS25-75BT
MI Item Number 03140829
Distributor Motion Industries
Motion Internal Description MXS25-75BT
E-Shop link https://www.motionindustries.com/products/sku/03140829
Adjuster Option Shock Absorber (Retraction End)
Bearings Included Cross Roller Bearing
Bore Diameter 25 mm
Magnet Included Magnet Included
Maximum Applied Force 687 N
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Auto Switches 0
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 62 mm
Overall Length 172 mm
Overall Width 92 mm
Piston Action Double-Acting
Port Size 1/8 BSPT
Proof Pressure +1.05 Mpa
Slide Table Type Air Slide Table (MXS Series)
Stroke Length 75 mm
Weight 7.05 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Adjuster Option Bearings Included Bore Diameter Magnet Included Maximum Applied Force Maximum Operating Pressure Minimum Operating Pressure Number of Auto Switches Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure Slide Table Type Stroke Length Weight
1 1 03140829 Air Slide Table, 25 mm Bore Dia., 75 mm Stroke, Shock Absorber (Retraction End), Port Size: 1/8 BSPT Shock Absorber (Retraction End) Cross Roller Bearing 25 mm Magnet Included 687 N +0.7 Mpa2 +0.15 Mpa 0 +0.15 to +0.7 Mpa -10 to +60 °C 62 mm 172 mm 92 mm Double-Acting 1/8 BSPT +1.05 Mpa Air Slide Table (MXS Series) 75 mm 7.05 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map