Motion Industries - Free CAD models - Air Slide Table MXS20TNL-50AT - TraceParts
Motion Industries
By Motion Industries

Air Slide Table MXS20TNL-50AT

Manufacturer SMC
Description Air Slide Table, 20 mm Bore Dia., 50 mm Stroke, Adjuster (Retraction End), Port Size: 1/8 NPT
Manufacturer Part Number MXS20TNL-50AT
MI Item Number 04512005
Distributor Motion Industries
Motion Internal Description MXS20TNL-50AT
E-Shop link https://www.motionindustries.com/products/sku/04512005
Adjuster Option Adjuster (Retraction End)
Bearings Included Cross Roller Bearing
Bore Diameter 20 mm
Magnet Included Magnet Included
Maximum Applied Force 440 N
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Auto Switches 0
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 50 mm
Overall Length 122 mm
Overall Width 76 mm
Piston Action Double-Acting
Port Size 1/8 NPT
Proof Pressure +1.05 Mpa
Slide Table Type Air Slide Table (MXS Series)
Stroke Length 50 mm
Thread Standard NPT
CAD models
Share

Product selection

Index Selector MI Item Number Description Adjuster Option Bearings Included Bore Diameter Magnet Included Maximum Applied Force Maximum Operating Pressure Minimum Operating Pressure Number of Auto Switches Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure Slide Table Type Stroke Length Thread Standard
1 1 04512005 Air Slide Table, 20 mm Bore Dia., 50 mm Stroke, Adjuster (Retraction End), Port Size: 1/8 NPT Adjuster (Retraction End) Cross Roller Bearing 20 mm Magnet Included 440 N +0.7 Mpa2 +0.15 Mpa 0 +0.15 to +0.7 Mpa -10 to +60 °C 50 mm 122 mm 76 mm Double-Acting 1/8 NPT +1.05 Mpa Air Slide Table (MXS Series) 50 mm NPT

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map