Motion Industries - Free CAD models - Air Slide Table MXS12-50A - TraceParts
Motion Industries
By Motion Industries

Air Slide Table MXS12-50A

Manufacturer SMC
Description Air Slide Table, 12 mm Bore Dia., 50 mm Stroke, Adjuster (Both Ends), Port Size: M5x0.8
Manufacturer Part Number MXS12-50A
MI Item Number 02002038
Distributor Motion Industries
Motion Internal Description MXS12-50A CYL, SLIDE TABLE
E-Shop link https://www.motionindustries.com/products/sku/02002038
Adjuster Option Adjuster (Both Ends)
Bearings Included Cross Roller Bearing
Bore Diameter 12 mm
Magnet Included Magnet Included
Maximum Applied Force 158 N
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Auto Switches 0
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 32 mm
Overall Length 112 mm
Overall Width 50 mm
Piston Action Double-Acting
Port Size M5x0.8
Proof Pressure +1.05 Mpa
Slide Table Type Air Slide Table (MXS Series)
Stroke Length 50 mm
Thread Standard ISO
Weight 1.24 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Adjuster Option Bearings Included Bore Diameter Magnet Included Maximum Applied Force Maximum Operating Pressure Minimum Operating Pressure Number of Auto Switches Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure Slide Table Type Stroke Length Thread Standard Weight
1 1 02002038 Air Slide Table, 12 mm Bore Dia., 50 mm Stroke, Adjuster (Both Ends), Port Size: M5x0.8 Adjuster (Both Ends) Cross Roller Bearing 12 mm Magnet Included 158 N +0.7 Mpa2 +0.15 Mpa 0 +0.15 to +0.7 Mpa -10 to +60 °C 32 mm 112 mm 50 mm Double-Acting M5x0.8 +1.05 Mpa Air Slide Table (MXS Series) 50 mm ISO 1.24 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map