Motion Industries - Free CAD models - Air Slide Table (MXS Series), MXS8-40FP - TraceParts
Motion Industries
By Motion Industries

Air Slide Table (MXS Series), MXS8-40FP

Manufacturer SMC
Description Air Slide Table (MXS Series), 8 mm Bore Dia, 40 mm Stroke
Manufacturer Part Number MXS8-40FP
MI Item Number 02871686
Distributor Motion Industries
Motion Internal Description MXS8-40FP CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02871686
Adjuster Option None
Bearings Included Cross Roller Bearing
Bore Diameter 8 mm
Magnet Included Magnet Included
Maximum Applied Force 71 N
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Auto Switches 0
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 24 mm
Overall Length 90 mm
Overall Width 40 mm
Piston Action Double-Acting
Port Size M5x0.8
Proof Pressure +1.05 Mpa
Slide Table Type Air Slide Table (MXS Series)
Stroke Length 40 mm
Thread Standard ISO
Weight 0.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Adjuster Option Bearings Included Bore Diameter Magnet Included Maximum Applied Force Maximum Operating Pressure Minimum Operating Pressure Number of Auto Switches Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure Slide Table Type Stroke Length Thread Standard Weight
1 1 02871686 Air Slide Table (MXS Series), 8 mm Bore Dia, 40 mm Stroke None Cross Roller Bearing 8 mm Magnet Included 71 N +0.7 Mpa2 +0.15 Mpa 0 +0.15 to +0.7 Mpa -10 to +60 °C 24 mm 90 mm 40 mm Double-Acting M5x0.8 +1.05 Mpa Air Slide Table (MXS Series) 40 mm ISO 0.77 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map