Motion Industries - Free CAD models - Air Piloted Valve VPA342-1-02A - TraceParts
Motion Industries
By Motion Industries

Air Piloted Valve VPA342-1-02A

Manufacturer SMC
Description Air Piloted Valve, 3 Ports, 2 Positions
Manufacturer Part Number VPA342-1-02A
MI Item Number 04527121
Distributor Motion Industries
Motion Internal Description VPA342-1-02A
E-Shop link https://www.motionindustries.com/products/sku/04527121
Flow Direction 2-Way
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.2 Mpa
Normal State Normally Open
Number of Pilots Single Pilot
Number of Ports 3
Number of Positions 2
Operating Medium Air
Operating Pressure Range +0.2 to +0.7 Mpa
Operating Temperature Range -10 to +50 °C
Port 1 Size/Type 1/4 BSPT
Port Connection Type Threaded
Port Gender Female
Weight 0.32 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Maximum Operating Pressure Minimum Operating Pressure Normal State Number of Pilots Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Port 1 Size/Type Port Connection Type Port Gender Weight
1 1 04527121 Air Piloted Valve, 3 Ports, 2 Positions 2-Way +0.7 Mpa2 +0.2 Mpa Normally Open Single Pilot 3 2 Air +0.2 to +0.7 Mpa -10 to +50 °C 1/4 BSPT Threaded Female 0.32 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map