Motion Industries - Free CAD models - Air Piloted Valve VNB301B-20A - TraceParts
Motion Industries
By Motion Industries

Air Piloted Valve VNB301B-20A

Manufacturer SMC
Description Air Piloted Valve, Body Ported, 2 Ports, 2 Positions
Manufacturer Part Number VNB301B-20A
MI Item Number 03959842
Distributor Motion Industries
Motion Internal Description VNB301B-20A
E-Shop link https://www.motionindustries.com/products/sku/03959842
Body Material Brass
Flow Coefficient (Cv) / Flow Factor (Kv) 7.4 Cv
Flow Direction 2-Way
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure 0 Mpa
Normal State Normally Closed
Number of Pilots Single Pilot
Number of Ports 2
Number of Positions 2
Operating Medium Air
Operating Pressure Range 0 to +1 Mpa
Operating Temperature Range -5 to +99 °C
Orifice Diameter 20 mm
Overall Height 80 mm
Overall Length 92 mm
Overall Width 50 mm
Piping Type Body Ported
Port 1 Size/Type 3/4 BSPT
Port Connection Type Threaded
Port Gender Female
Proof Pressure +1.5 Mpa
Seal Material Fluoroelastomer
Sonic Conductance (C) 35 dm³/(s.bar)
Standards Met JIS
Weight 1.90 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Maximum Operating Pressure Minimum Operating Pressure Normal State Number of Pilots Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Orifice Diameter Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port Connection Type Port Gender Proof Pressure Seal Material Sonic Conductance (C) Standards Met Weight
1 1 03959842 Air Piloted Valve, Body Ported, 2 Ports, 2 Positions Brass 7.4 Cv 2-Way +1 Mpa2 0 Mpa Normally Closed Single Pilot 2 2 Air 0 to +1 Mpa -5 to +99 °C 20 mm 80 mm 92 mm 50 mm Body Ported 3/4 BSPT Threaded Female +1.5 Mpa Fluoroelastomer 35 dm³/(s.bar) JIS 1.90 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map