Motion Industries - Free CAD models - Air Piloted Valve, VNB201CS-15A-B - TraceParts
Motion Industries
By Motion Industries

Air Piloted Valve, VNB201CS-15A-B

Manufacturer SMC
Description Air Piloted Valve, 2 Ports, 2 Positions, Overall Height 63 mmOverall Length 80.5 mm
Manufacturer Part Number VNB201CS-15A-B
MI Item Number 02011122
Distributor Motion Industries
Motion Internal Description VNB201CS-15A-B PROCESS VALVE, AIR PI
E-Shop link https://www.motionindustries.com/products/sku/02011122
Body Material Stainless Steel
Flow Coefficient (Cv) / Flow Factor (Kv) 4.8 Cv
Flow Direction 2-Way
Maximum Operating Pressure +0.5 Mpa2
Normal State Normally Open
Number of Pilots Single Pilot
Number of Ports 2
Number of Positions 2
Operating Medium Air;Oil;Vacuum;Water
Operating Pressure Range Low Vacuum to +0.5 Mpa
Operating Temperature Range -5 to +99 °C
Orifice Diameter 15 mm
Overall Height 63 mm
Overall Length 80.5 mm
Overall Width 42 mm
Piping Type Body Ported
Port 1 Size/Type 1/2 BSPT
Port Connection Type Threaded
Port Gender Female
Proof Pressure +1.5 Mpa
Seal Material EPDM
Sonic Conductance (C) 19 dm³/(s.bar)
Standards Met JIS
Weight 0.88 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Maximum Operating Pressure Normal State Number of Pilots Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Orifice Diameter Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port Connection Type Port Gender Proof Pressure Seal Material Sonic Conductance (C) Standards Met Weight
1 1 02011122 Air Piloted Valve, 2 Ports, 2 Positions, Overall Height 63 mmOverall Length 80.5 mm Stainless Steel 4.8 Cv 2-Way +0.5 Mpa2 Normally Open Single Pilot 2 2 Air;Oil;Vacuum;Water Low Vacuum to +0.5 Mpa -5 to +99 °C 15 mm 63 mm 80.5 mm 42 mm Body Ported 1/2 BSPT Threaded Female +1.5 Mpa EPDM 19 dm³/(s.bar) JIS 0.88 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map