Motion Industries - Free CAD models - Air Piloted Valve SYA5120-01 - TraceParts
Motion Industries
By Motion Industries

Air Piloted Valve SYA5120-01

Manufacturer SMC
Description Air Piloted Valve, Body Ported Subplate Included, 5 Ports, 2 Positions
Manufacturer Part Number SYA5120-01
MI Item Number 05366567
Distributor Motion Industries
Motion Internal Description SYA5120-01 SOL VALVE
E-Shop link https://www.motionindustries.com/products/sku/05366567
Flow Direction 4-Way
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Pilots Single Pilot
Number of Ports 5
Number of Positions 2
Operating Medium Air
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Piping Type Body Ported Subplate Included
Port 1 Size/Type 1/8 BSPT
Port 2 Size/Type M5x0.8 ISO (Pilot)
Weight 0.16 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Maximum Operating Pressure Minimum Operating Pressure Number of Pilots Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Piping Type Port 1 Size/Type Port 2 Size/Type Weight
1 1 05366567 Air Piloted Valve, Body Ported Subplate Included, 5 Ports, 2 Positions 4-Way +0.7 Mpa2 +0.15 Mpa Single Pilot 5 2 Air +0.15 to +0.7 Mpa -10 to +60 °C Body Ported Subplate Included 1/8 BSPT M5x0.8 ISO (Pilot) 0.16 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map