Motion Industries - Free CAD models - Air Piloted Valve, 5776035302 - TraceParts
Motion Industries
By Motion Industries

Air Piloted Valve, 5776035302

Manufacturer Aventics
Description Air Piloted Valve, Operating Temperature Range -13 to 122 °F, Weight 1.09 lbs
Manufacturer Part Number 5776035302
MI Item Number 05540524
Distributor Motion Industries
Motion Internal Description 5776035302 CD07-5/2XX-SR-NONE-E-M014
E-Shop link https://motionindustries.com/products/sku/05540524
Flow Direction 4-Way
Flow Rate 42.38 cfm
Manual Operation Type Locking
Maximum Operating Pressure 145 psi
Number of Pilots Single Pilot
Number of Ports 5
Number of Positions 2
Operating Medium Compressed Air
Operating Temperature Range -13 to 122 °F
Seal Material Nitrile Rubber
Weight 1.09 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Flow Rate Manual Operation Type Maximum Operating Pressure Number of Pilots Number of Ports Number of Positions Operating Medium Operating Temperature Range Seal Material Weight
1 1 05540524 Air Piloted Valve, Operating Temperature Range -13 to 122 °F, Weight 1.09 lbs 4-Way 42.38 cfm Locking 145 psi Single Pilot 5 2 Compressed Air -13 to 122 °F Nitrile Rubber 1.09 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map