Motion Industries - Free CAD models - Air Cylinder REA40TN-400 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder REA40TN-400

Manufacturer SMC
Description REA-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 40 mm Bore, 400 mm Stroke, Basic Guide - Sine Type
Manufacturer Part Number REA40TN-400
MI Item Number 05632204
Distributor Motion Industries
Motion Internal Description REA40TN-400
E-Shop link https://www.motionindustries.com/products/sku/05632204
Bore Diameter 40 mm
Cushion Type None
Cylinder Style Magnetically Coupled
Guide Type Basic Guide - Sine
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 26 psi
Operating Pressure Range 26 to 102 psi
Operating Temperature Range 14 to 140°F
Overall Height 70 mm
Overall Length 592 mm
Overall Width 70 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Proof Pressure 152 psi
Series REA
Stroke Length 400 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Series Stroke Length
1 1 05632204 REA-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 40 mm Bore, 400 mm Stroke, Basic Guide - Sine Type 40 mm None Magnetically Coupled Basic Guide - Sine 102 psi 26 psi 26 to 102 psi 14 to 140°F 70 mm 592 mm 70 mm Double-Acting Female 1/4 NPT NPT 152 psi REA 400 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map