Motion Industries - Free CAD models - Air Cylinder NCY3B25-1500 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder NCY3B25-1500

Manufacturer SMC
Description NCY3-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 1.0000 in Bore, 15.0000 in Stroke, Basic Guide - Standard Type
Manufacturer Part Number NCY3B25-1500
MI Item Number 04574487
Distributor Motion Industries
Motion Internal Description NCY3B25-1500
E-Shop link https://www.motionindustries.com/products/sku/04574487
Bore Diameter 1.0000 in
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Basic Guide - Standard
Maximum Operating Pressure 101 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Horizontal;Inclined;Vertical
Mounting Type Basic
Operating Pressure Range 22 to 101 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized
Overall Height 1.81 in
Overall Length 20.38 in
Overall Width 1.81 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure 152 psi
Seal Kit CY3B25-PS
Series NCY3B
Stroke Adjuster Type None
Stroke Length 15.0000 in
Weight 4.61 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 04574487 NCY3-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 1.0000 in Bore, 15.0000 in Stroke, Basic Guide - Standard Type 1.0000 in Rubber Bumper Magnetically Coupled Basic Guide - Standard 101 psi 22 psi Horizontal;Inclined;Vertical Basic 22 to 101 psi 14 to 140°F Magnetized 1.81 in 20.38 in 1.81 in Double-Acting Female 1/8 NPT NPT 152 psi CY3B25-PS NCY3B None 15.0000 in 4.61 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map