Motion Industries - Free CAD models - Air Cylinder NCDY2S10H-1200B-A73 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder NCDY2S10H-1200B-A73

Manufacturer SMC
Description NCY2S-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 0.3750 in Bore, 12.0000 in Stroke, Slide Bearing Guide Type
Manufacturer Part Number NCDY2S10H-1200B-A73
MI Item Number 02467259
Distributor Motion Industries
Motion Internal Description NCDY2S10H-1200B-A73 RODLESS CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02467259
Auto-Switch A73 - Reed, DC Volt Greater Than 5, Less Than 24, AC Volt Less Than 100, LED, Vertical
Bore Diameter 0.3750 in
Cushion Type Urethane Cushion
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Maximum Operating Pressure 101 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Horizontal
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 26 to 101 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Ready
Overall Height 1.37 in
Overall Length 15.90 in
Overall Width 2.91 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure 152 psi
Seal Kit CY2S10-PS
Series NCY2S
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 12.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Number of Auto Switches Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length
1 1 02467259 NCY2S-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 0.3750 in Bore, 12.0000 in Stroke, Slide Bearing Guide Type A73 - Reed, DC Volt Greater Than 5, Less Than 24, AC Volt Less Than 100, LED, Vertical 0.3750 in Urethane Cushion Magnetically Coupled Slide Bearing Guide 101 psi 26 psi Horizontal Basic 2 26 to 101 psi 14 to 140°F Magnetized, Switch Ready 1.37 in 15.90 in 2.91 in Double-Acting Female #10–32 UNF UNF 152 psi CY2S10-PS NCY2S B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt) 12.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map