Motion Industries - Free CAD models - Air Cylinder MY2HT40G-350 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder MY2HT40G-350

Manufacturer SMC
Description MY2H-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 350 mm Stroke, Linear Guide - Double Axis Type
Manufacturer Part Number MY2HT40G-350
MI Item Number 07018793
Distributor Motion Industries
Motion Internal Description MY2HT40G-350
E-Shop link https://www.motionindustries.com/products/sku/07018793
Bore Diameter 40 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Linear Guide - Double Axis
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 58 mm
Overall Length 680 mm
Overall Width 161 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY2B40-PS
Series MY2
Stroke Adjuster Type None
Stroke Length 350 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length
1 1 07018793 MY2H-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 350 mm Stroke, Linear Guide - Double Axis Type 40 mm Air Cushion Mechanically Jointed Linear Guide - Double Axis 116 psi 14 psi Ceiling;Horizontal;Vertical;Wall Basic 14 to 116 psi 41 to 140°F 58 mm 680 mm 161 mm Centralized Piping Double-Acting Female 1/4 BSPT BSPT 174 psi MY2B40-PS MY2 None 350 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map