Motion Industries - Free CAD models - Air Cylinder MY1M16G-100 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder MY1M16G-100

Manufacturer SMC
Description MY1M-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 16 mm Bore, 100 mm Stroke, Slide Bearing Guide Type
Manufacturer Part Number MY1M16G-100
MI Item Number 03053979
Distributor Motion Industries
Motion Internal Description MY1M16G-100 RODLESS CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03053979
Bore Diameter 16 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Slide Bearing Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 29 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 29 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 40 mm
Overall Length 260 mm
Overall Width 68 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 174 psi
Seal Kit MY1M16-PS
Series MY1M
Stroke Adjuster Type None
Stroke Length 100 mm
Weight 2.99 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 03053979 MY1M-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 16 mm Bore, 100 mm Stroke, Slide Bearing Guide Type 16 mm Air Cushion Mechanically Jointed Slide Bearing Guide 116 psi 29 psi Ceiling;Horizontal;Vertical;Wall Basic 29 to 116 psi 41 to 140°F 40 mm 260 mm 68 mm Centralized Piping Double-Acting Female M5x0.8 ISO 174 psi MY1M16-PS MY1M None 100 mm 2.99 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map