Motion Industries - Free CAD models - Air Cylinder MY1C40-400 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder MY1C40-400

Manufacturer SMC
Description MY1C-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 400 mm Stroke, Cam Follower Guide Type
Manufacturer Part Number MY1C40-400
MI Item Number 03638437
Distributor Motion Industries
Motion Internal Description MY1C40-400
E-Shop link https://www.motionindustries.com/products/sku/03638437
Bore Diameter 40 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 84 mm
Overall Length 740 mm
Overall Width 118 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1M40-PS
Series MY1C
Stroke Adjuster Type None
Stroke Length 400 mm
Weight 20.79 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 03638437 MY1C-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 400 mm Stroke, Cam Follower Guide Type 40 mm Air Cushion Mechanically Jointed Cam Follower Guide 116 psi 14 psi Ceiling;Horizontal;Vertical;Wall Basic 14 to 116 psi 41 to 140°F 84 mm 740 mm 118 mm Standard Piping Double-Acting Female 1/4 BSPT BSPT 174 psi MY1M40-PS MY1C None 400 mm 20.79 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map