Motion Industries - Free CAD models - Air Cylinder MY1B40TN-1000 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder MY1B40TN-1000

Manufacturer SMC
Description MY1B-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 1000 mm Stroke, Basic Guide - Standard Type
Manufacturer Part Number MY1B40TN-1000
MI Item Number 05074384
Distributor Motion Industries
Motion Internal Description MY1B40TN-1000, CYL.
E-Shop link https://www.motionindustries.com/products/sku/05074384
Bore Diameter 40 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Basic Guide - Standard
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 84 mm
Overall Length 1340 mm
Overall Width 75 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Proof Pressure 174 psi
Seal Kit MY1B40-PS
Series MY1B
Stroke Adjuster Type None
Stroke Length 1000 mm
Weight 12.71 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 05074384 MY1B-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 1000 mm Stroke, Basic Guide - Standard Type 40 mm Air Cushion Mechanically Jointed Basic Guide - Standard 116 psi 14 psi Ceiling;Horizontal;Vertical;Wall Basic 14 to 116 psi 41 to 140°F 84 mm 1340 mm 75 mm Standard Piping Double-Acting Female 1/4 NPT NPT 174 psi MY1B40-PS MY1B None 1000 mm 12.71 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map