Motion Industries - Free CAD models - Air Cylinder MY1B40G-1500 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder MY1B40G-1500

Manufacturer SMC
Description MY1B-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 1500 mm Stroke, Basic Guide - Standard Type
Manufacturer Part Number MY1B40G-1500
MI Item Number 03960635
Distributor Motion Industries
Motion Internal Description MY1B40G-1500
E-Shop link https://www.motionindustries.com/products/sku/03960635
Bore Diameter 40 mm
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Basic Guide - Standard
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 84 mm
Overall Length 1840 mm
Overall Width 75 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Seal Kit MY1B40-PS
Series MY1B
Stroke Adjuster Type None
Stroke Length 1500 mm
Weight 26.39 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 03960635 MY1B-Mechanically Jointed Rodless Air Cylinder, Double-Acting, 40 mm Bore, 1500 mm Stroke, Basic Guide - Standard Type 40 mm Air Cushion Mechanically Jointed Basic Guide - Standard 116 psi 14 psi Ceiling;Horizontal;Vertical;Wall Basic 14 to 116 psi 41 to 140°F 84 mm 1840 mm 75 mm Centralized Piping Double-Acting Female 1/4 BSPT BSPT 174 psi MY1B40-PS MY1B None 1500 mm 26.39 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map