Motion Industries - Free CAD models - Air Cylinder CY3RG15-100-M9N - TraceParts
Motion Industries
By Motion Industries

Air Cylinder CY3RG15-100-M9N

Manufacturer SMC
Description CY3R-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 15 mm Bore, 100 mm Stroke, Direct Mount Type
Manufacturer Part Number CY3RG15-100-M9N
MI Item Number 04564375
Distributor Motion Industries
Motion Internal Description CY3RG15-100-M9N
E-Shop link https://www.motionindustries.com/products/sku/04564375
Auto-Switch M9N - Solid State, General Purpose, 3 Wire NPN, Horizontal
Bore Diameter 15 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Direct Mount
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 23 psi
Mounting Orientation Horizontal;Inclined;Vertical
Mounting Type Direct Mount
Number of Auto Switches 2
Operating Pressure Range 23 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Rail, Switch Ready
Overall Height 32 mm
Overall Length 194 mm
Overall Width 40 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 152 psi
Seal Kit CY3R15-PS
Series CY3R
Stroke Adjuster Type None
Stroke Length 100 mm
Weight 1.11 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Number of Auto Switches Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 04564375 CY3R-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 15 mm Bore, 100 mm Stroke, Direct Mount Type M9N - Solid State, General Purpose, 3 Wire NPN, Horizontal 15 mm Rubber Bumper Magnetically Coupled Direct Mount 102 psi 23 psi Horizontal;Inclined;Vertical Direct Mount 2 23 to 102 psi 14 to 140°F Magnetized, Switch Rail, Switch Ready 32 mm 194 mm 40 mm Centralized Piping Double-Acting Female M5x0.8 ISO 152 psi CY3R15-PS CY3R None 100 mm 1.11 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map