Motion Industries - Free CAD models - Air Cylinder CY3R50-400 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder CY3R50-400

Manufacturer SMC
Description CY3R-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 50 mm Bore, 400 mm Stroke, Direct Mount Type
Manufacturer Part Number CY3R50-400
MI Item Number 05502323
Distributor Motion Industries
Motion Internal Description CY3R50-400
E-Shop link https://www.motionindustries.com/products/sku/05502323
Bore Diameter 50 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Direct Mount
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 17 psi
Mounting Orientation Horizontal;Inclined;Vertical
Mounting Type Direct Mount
Operating Pressure Range 17 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Rail
Overall Height 85 mm
Overall Length 576 mm
Overall Width 93 mm
Piping Type Standard Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 152 psi
Seal Kit CY3R50-PS
Series CY3R
Stroke Adjuster Type None
Stroke Length 400 mm
Weight 13.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 05502323 CY3R-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 50 mm Bore, 400 mm Stroke, Direct Mount Type 50 mm Rubber Bumper Magnetically Coupled Direct Mount 102 psi 17 psi Horizontal;Inclined;Vertical Direct Mount 17 to 102 psi 14 to 140°F Magnetized, Switch Rail 85 mm 576 mm 93 mm Standard Piping Double-Acting Female 1/4 BSPT BSPT 152 psi CY3R50-PS CY3R None 400 mm 13.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map