Motion Industries - Free CAD models - Air Cylinder CY3B40-900 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder CY3B40-900

Manufacturer SMC
Description CY3B-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 40 mm Bore, 900 mm Stroke, Basic Guide - Standard Type
Manufacturer Part Number CY3B40-900
MI Item Number 03958321
Distributor Motion Industries
Motion Internal Description CY3B40-900
E-Shop link https://www.motionindustries.com/products/sku/03958321
Bore Diameter 40 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Basic Guide - Standard
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 17 psi
Mounting Orientation Horizontal;Inclined;Vertical
Operating Pressure Range 17 to 102 psi
Operating Temperature Range 14 to 140°F
Overall Height 70 mm
Overall Length 1082 mm
Overall Width 70 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 152 psi
Seal Kit CY3B40-PS
Series CY3B
Stroke Adjuster Type None
Stroke Length 900 mm
Weight 6.04 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 03958321 CY3B-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 40 mm Bore, 900 mm Stroke, Basic Guide - Standard Type 40 mm Rubber Bumper Magnetically Coupled Basic Guide - Standard 102 psi 17 psi Horizontal;Inclined;Vertical 17 to 102 psi 14 to 140°F 70 mm 1082 mm 70 mm Double-Acting Female 1/4 BSPT BSPT 152 psi CY3B40-PS CY3B None 900 mm 6.04 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map