Motion Industries - Free CAD models - Air Cylinder CY3B25-300 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder CY3B25-300

Manufacturer SMC
Description CY3B-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 25 mm Bore, 300 mm Stroke, Basic Guide - Standard Type
Manufacturer Part Number CY3B25-300
MI Item Number 03021161
Distributor Motion Industries
Motion Internal Description CY3B25-300 RODLESS CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03021161
Bore Diameter 25 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Basic Guide - Standard
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 22 psi
Mounting Orientation Horizontal;Inclined;Vertical
Operating Pressure Range 22 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized
Overall Height 46 mm
Overall Length 437 mm
Overall Width 46 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 152 psi
Seal Kit CY3B25-PS
Series CY3B
Stroke Adjuster Type None
Stroke Length 300 mm
Weight 2.03 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 03021161 CY3B-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 25 mm Bore, 300 mm Stroke, Basic Guide - Standard Type 25 mm Rubber Bumper Magnetically Coupled Basic Guide - Standard 102 psi 22 psi Horizontal;Inclined;Vertical 22 to 102 psi 14 to 140°F Magnetized 46 mm 437 mm 46 mm Double-Acting Female 1/8 BSPT BSPT 152 psi CY3B25-PS CY3B None 300 mm 2.03 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map